IESNA:LM-63-2002
[TEST]P887553
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D1-830-U-DL-TC
[LUMINAIRE]DL
[MORE]3000K, 80 CRI LEDS, DRIVE LANE DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 28.8 WATTS, 0.24 AMPS VOLTS
[_THDi]13.3%
[_PF]0.979
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2576
TILT=NONE
2 -1 1 37 21 1 1 -1.125 -1.125 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
80.2 85.2 90.2 96.3 104.7 114.1 124.7 138.6 152.5 169.2
188.7 211.6 238.3 264.4 297.8 335.7 378.6 426.4 479.3 537.8
599.6 662.5 728.2 794.4 848.4 890.7 963.1 999.9 952 862.9
727.6 555 350.2 143.6 8.9 0 0
80.2 85.2 90.2 96.3 104.1 113.6 124.1 138.1 152.5 169.2
188.7 211 237.2 267.8 301.2 339.6 383.6 432 486 545.6
609.6 670.8 739.3 804.4 859.6 905.2 983.7 1013.8 972.6 878.5
741 562.8 354.6 142.5 6.7 0 0
80.2 84.6 89.6 96.3 104.1 113 123.6 137.5 152.5 170.4
190.4 214.3 241.6 272.2 310.6 351.8 399.2 452.6 513.8 581.2
654.7 731.5 809.5 877.9 947 1034.9 1115.1 1129.6 1079.5 971.5
811.7 617.4 408.1 170.9 5 0 0
80.2 84.6 89.6 95.8 103 112.5 123 137 151.4 169.2
190.4 214.9 243.3 276.1 314.5 359.1 410.9 471 540.6 618
700.3 792.8 885.2 980.4 1086.1 1198.6 1293.8 1294.9 1243.1 1133.5
963.1 754.9 522.2 268.3 13.9 0 0
80.2 84.1 88.5 94.1 101.3 110.2 120.8 133.6 149.2 167
188.2 212.7 242.2 276.1 316.2 364.6 422.5 489.9 566.2 655.3
753.8 857.9 969.2 1110.6 1244.3 1371.2 1445.2 1426.9 1357.8 1229.2
1049.4 838.4 598.5 327.3 13.4 0 0
80.2 83.5 87.4 93 99.7 108 118 130.8 145.9 163.1
183.7 208.2 238.8 273.9 316.2 367.4 427.6 498.8 582.9 682.5
786.1 909.1 1068.9 1234.8 1351.1 1457.5 1502.6 1464.2 1379.5 1244.8
1065 851.8 606.3 313.4 11.1 0.6 0
80.2 83.5 86.8 91.9 98 105.8 115.2 126.9 141.4 158.1
177.6 201 229.4 263.3 305.1 358 418.6 488.2 572.9 669.2
776.6 914.7 1100.6 1243.7 1321.6 1391.2 1436.9 1399.6 1320.5 1196.9
1025.5 816.1 576.2 322.9 19.5 0.6 0
80.2 83 86.3 90.2 96.3 103.5 111.9 121.9 134.7 150.3
167.6 189.3 215.4 246.6 286.2 332.4 386.4 450.9 531.7 624.6
731 873.5 1041.6 1127.9 1175.8 1219.2 1259.8 1224.8 1145.7 1027.7
864.6 669.2 451.5 207.7 4.5 0.6 0
80.2 81.8 85.2 88.5 93.5 99.7 106.9 115.8 127.5 139.7
154.2 170.9 193.7 219.9 253.3 291.2 334.6 388 455.4 537.2
624.1 761 872.9 925.8 954.8 970.4 991.5 970.9 904.7 802.8
670.3 513.3 338.5 154.8 7.8 0.6 0
80.2 81.3 83.5 86.8 90.7 96.3 102.4 109.7 118.6 129.2
142 155.9 173.1 192.6 220.5 247.7 281.7 321.8 373 437.6
506.1 618.5 684.2 714.8 728.7 728.2 725.4 706.5 647.5 562.3
460.4 344 219.3 94.6 7.2 0.6 0
80.2 81.3 83 85.7 89.6 94.1 100.2 106.9 114.7 123.6
134.7 147.5 162.6 180.9 204.3 230.5 260 295.6 340.7 396.9
456.5 553.4 602.4 624.1 633.5 629.1 621.3 595.7 543.4 466
378 279.5 170.4 70.7 5.6 0.6 0
80.2 80.7 82.4 84.6 88 93 98 104.1 111.3 119.1
129.2 140.8 154.2 169.8 190.4 212.1 237.7 267.8 306.2 354.1
408.1 486 532.2 552.3 558.4 552.8 544.5 522.2 474.3 407.5
329 243.3 153.1 66.8 4.5 0.6 0
80.2 80.2 80.7 83 85.7 89.1 93.5 98.5 104.7 110.8
118 126.9 138.6 150.3 166.5 183.7 203.2 227.1 256.1 293.9
334.6 395.3 439.8 457.1 463.2 461.5 458.2 437 399.7 347.9
284.5 213.2 138.6 65.1 5 0.6 0
80.2 79.6 80.2 81.3 83.5 86.3 90.2 94.1 99.1 104.7
111.3 118.6 127.5 138.6 152 167.6 184.8 205.4 230.5 260
293.4 340.2 388 411.4 420.3 424.8 427 407 376.9 332.9
276.7 212.1 142.5 71.3 5.6 0.6 0
80.2 79.1 78.5 79.6 81.3 83.5 86.8 90.2 94.6 99.7
105.8 112.5 120.8 130.8 143.6 158.1 175.4 194.8 217.7 242.2
271.7 305.1 352.4 387.5 405.8 417.5 422.5 407 378 337.4
285 223.2 154.8 80.2 7.2 0.6 0
80.2 78.5 77.4 77.9 79.6 81.8 84.6 88 92.4 97.4
103 110.2 118.6 128.6 141.4 155.9 174.3 194.3 217.7 242.7
269.4 299 336.3 374.1 401.4 427 429.2 411.4 381.3 337.9
284.5 219.9 147 69.6 2.8 0.6 0
80.2 77.9 76.8 76.8 78.5 80.2 82.4 85.7 90.2 94.6
100.8 108 116.4 126.4 139.7 154.2 171.5 191.5 213.8 239.4
265.6 293.4 323.5 358 391.4 425.3 438.7 430.3 408.1 368.5
312.3 245.5 169.8 87.4 6.7 0.6 0
80.2 77.9 76.8 76.3 77.4 79.1 81.8 85.2 89.1 94.1
100.2 108 116.9 127.5 141.4 156.4 174.3 194.3 217.1 241.6
269.4 297.3 325.1 353.5 383.6 419.2 440.4 440.4 423.1 386.9
329.6 258.9 179.8 93 10 0 0
80.2 77.4 76.3 76.3 76.8 78.5 81.3 84.6 89.1 94.1
100.8 108 118 129.7 143.6 159.2 177.6 198.2 221 245.5
272.2 297.3 326.2 350.7 377.5 402.5 434.8 444.3 429.8 393
336.8 266.7 185.9 95.2 7.8 0 0
80.2 77.4 76.3 75.7 76.8 78.5 81.3 84.6 88.5 94.1
100.8 109.1 118.6 131.4 145.3 161.4 180.4 201 225.5 250
276.1 302.3 329.6 355.7 378 398.6 433.7 442 421.4 384.7
329.6 263.3 180.4 88.5 6.7 0 0
80.2 77.4 76.3 75.7 76.8 78.5 81.3 84.1 88.5 93.5
100.2 108 118 129.2 144.2 159.8 178.7 199.9 222.1 246.6
275 301.2 328.5 355.2 377.5 396.4 430.3 440.9 422.5 387.5
335.7 267.8 186.5 94.6 6.1 0 0
